1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Polymeric Sand

Polymeric Sand
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,266.47/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· High-speed sanding disk with polishing cloth overlain and attached.

 
Part Number
64844
64849
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipParticle Size (#)

฿ 1,266.47

NNI DIAMOND TOOL 1 Piece(s) 6 Day(s) 120

฿ 1,266.47

NNI DIAMOND TOOL 1 Piece(s) 6 Day(s) 400

Loading...

  1. 1

Basic Information

Main Body, Related Products Related Product Details Type Polymeric sand Diameter(mm) Maximum outer diameter: ø30
Number of load-free rotations(min-1) 23,000 Dimension(mm) M7 × 0.75 (screw diameter)