1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cup Rubber Grindstone For Impulse Only

Cup Rubber Grindstone For Impulse Only
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 1,323.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
·Highly elastic abrasive stone made of rubber, with both grinding and polishing properties
·Grinding wheel dedicated for Super Cut Impulse

 
Part Number
64851
64856
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipParticle Size (#)

฿ 1,725.99

NNI WHETSTONE 1 Piece(s) 6 Day(s) 60

฿ 1,323.00

WHETSTONE 1 Piece(s) Available 6 Day(s) 320

Loading...

  1. 1

Basic Information

Main Body, Related Products Related Product Details Type Cup rubber grindstone Diameter(mm) Maximum outer diameter: ø30
Number of load-free rotations(min-1) 23,000 Dimension(mm) 6 (thickness), M7 × 0.75 (screw diameter) Color Brown