1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Natural Diamond Single-stone Dresser

Natural Diamond Single-stone Dresser
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,752.04/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· It is widely used for dressing and molding general grindstones.

 
Part Number
57552
57553
57554
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCarat Equivalent
(clt)
Diameter
(mm)

฿ 2,752.04

NNI DIAMOND TOOL 1 Piece(s) 6 Day(s) 0.5(12)150 to 200 (Recommended Outer Diameter of Grindstone), 11 (Shank Diameter)

฿ 4,116.89

NNI DIAMOND TOOL 1 Piece(s) 6 Day(s) 0.75(3/4)255 to 300 (Recommended Outer Diameter of Grindstone), 11 (Shank Diameter)

฿ 5,015.25

NNI DIAMOND TOOL 1 Piece(s) 6 Day(s) 1300 to 355 (Recommended Outer Diameter of Grindstone), 11 (Shank Diameter)

Loading...

  1. 1

Basic Information

Product Type Diamond Dresser Abrasive material Natural Diamond