(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· It is used to correct the grinding surface of diamonds, CBN wheels and general grindstones.
Product Type | Diamond Dresser | Overall Length(mm) | 40 | Diameter(mm) | 11 (Shank Diameter), 8 (Tip Outer Diameter) |
---|---|---|---|---|---|
Particle Size(#) | 100 |
Please check the type/dimensions/specifications of the part 57581 in the Impregnated Dresser for Truing series.
How can we improve?
How can we improve?