1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Diamond File (Circle)

Diamond File (Circle)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,100.63/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Adopting high quality diamond abrasive grain, it is a file that is excellent in sharpness and durability.
· It is the optimal shape for precision finishing.
[Applications]
· It is suitable for processing ceramics, cemented carbide, hardened steel, glass, FRP, carbon, hard and brittle materials.

 
Part Number
57138
57139
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)
Trusco Code

฿ 1,100.63

NNI DIAMOND TOOL 1 Piece(s) 31 Day(s) 120833-8141

฿ 1,100.63

NNI DIAMOND TOOL 1 Piece(s) 31 Day(s) 200833-8142

Loading...

  1. 1

Basic Information

Type Diamond Electrodeposition File Product Type Needle Type Nominal Dimensions 60 mm
Overall Length(mm) 180 Single Product Set Product Packed Goods Shape Circle
Blade Width(mm) 3.5 Size(mm) φ3.4 (Shaft Diameter), φ3.5 (Blade Diameter) Blade thickness(mm) 3.5