1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Electrodeposited Diamond Sheet (Dotted Electrodeposited Type)

Electrodeposited Diamond Sheet (Dotted Electrodeposited Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,814.54/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A sheet made by powerfully gluing nickel alloy pellets, onto which diamonds are electro-deposited, in dots, on a resin base material.

 
Part Number
56701
56702
56704
56705
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipColor Grain size
(μ)

฿ 8,115.87

NNI DIAMOND TOOL 1 Piece(s) 6 Day(s) Green250

฿ 7,726.14

NNI DIAMOND TOOL 1 Piece(s) 6 Day(s) Black125

฿ 5,814.54

NNI DIAMOND TOOL 1 Piece(s) 7 Day(s) Yellow40

฿ 5,814.54

NNI DIAMOND TOOL 1 Piece(s) 6 Day(s) Gray20

Loading...

  1. 1

Basic Information

Sheet Type Electrodeposition sheet Usage Hand polish Abrasive material Diamond
Thickness(mm) 0.8