1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Electrodeposited Diamond Sheet (Full Surface Electrodeposited Type)

Electrodeposited Diamond Sheet (Full Surface Electrodeposited Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,094.02/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Super thin copper alloy is used for the base material and diamond abrasive grains are electro-deposited on the entire surface of the sheet.

 
Part Number
56732
56734
56736
56737
56738
56741
56742
56743
56744
56745
56746
56747
56748
56749
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)
Width
(mm)

฿ 1,578.85

NNI DIAMOND TOOL 1 Piece(s) 31 Day(s) 15020

฿ 1,431.71

NNI DIAMOND TOOL 1 Piece(s) 31 Day(s) 30020

฿ 1,251.02

DIAMOND TOOL 1 Piece(s) 6 Day(s) -20

฿ 1,172.77

DIAMOND TOOL 1 Piece(s) 6 Day(s) -20

฿ 1,094.02

NNI DIAMOND TOOL 1 Piece(s) 6 Day(s) -20

฿ 4,227.44

NNI DIAMOND TOOL 1 Piece(s) 31 Day(s) --

฿ 3,749.22

NNI DIAMOND TOOL 1 Piece(s) 31 Day(s) 150-

฿ 3,565.29

NNI DIAMOND TOOL 1 Piece(s) 31 Day(s) --

฿ 3,418.15

NNI DIAMOND TOOL 1 Piece(s) 31 Day(s) 300-

฿ 3,234.22

NNI DIAMOND TOOL 1 Piece(s) 31 Day(s) --

฿ 3,050.29

NNI DIAMOND TOOL 1 Piece(s) 31 Day(s) --

฿ 2,866.36

NNI DIAMOND TOOL 1 Piece(s) 31 Day(s) --

฿ 2,682.43

NNI DIAMOND TOOL 1 Piece(s) 31 Day(s) --

฿ 2,682.43

NNI DIAMOND TOOL 1 Piece(s) 31 Day(s) 1,800-

Loading...

  1. 1

Basic Information

Sheet Type Electrodeposition sheet Usage Hand polish Abrasive material Diamond
Thickness(mm) 0.3