1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hand Holder Dedicated for Cerafiber

NNI DIAMOND TOOL

Hand Holder Dedicated for Cerafiber
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 806.34/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

 
Part Number
55464
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 806.34

NNI DIAMOND TOOL 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Product Type Ceramic Fiber Grindstone Width(mm) 12 Length(mm) 145
Thickness(mm) 7 Size(mm) d: For 10 Width, 0.5 to 2 (Holdable Thickness) Mass(g) 13