1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Polishing Compound, Solid Type【2 Pieces Per Package】 (Part Number)

NNI DIAMOND TOOL

Polishing Compound, Solid Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 529.69/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· An excellent compound for lapping that enables high precision polishing in a short amount of time.

 
Part Number
55342
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 529.69

NNI DIAMOND TOOL 1 Pack(s)

2 Pieces Per Package

19 Day(s)

Loading...

  1. 1

Basic Information

Product Type abrasive Water-soluble/oil Solid Thickness(mm) 20
Length(mm) 70 Width(mm) 30 Application Tripoli (red bar) for metal medium finishing such as iron products and aluminum

Please check the type/dimensions/specifications of the part 55342 in the Polishing Compound, Solid Type series.