1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

diamond micron powder (55301)

NNI DIAMOND TOOL

diamond micron powder (55301)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Synthetic diamond abrasive grain carefully selected for lapping and polishing.

 
Part Number
55301
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipParticle Size
(#)
Micron Range Carat

฿ 1,478.57

NNI DIAMOND TOOL 1 Piece(s) 23 Day(s) 20080 to 10010

Loading...

  1. 1

Basic Information

Product Type abrasive Water-soluble/oil Powder form

Please check the type/dimensions/specifications of the part 55301 in the diamond micron powder series.

Products with similar specification

Part Number
55303
55304
55306
55309
55310
55311
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipParticle Size
(#)
Micron Range Carat

฿ 1,174.20

1 Piece(s) 5 Day(s) 60030 to 4010

฿ 1,450.00

1 Piece(s) 14 Day(s) 80020 to 3010

฿ 1,174.20

1 Piece(s) 5 Day(s) 1,8006 to 1210

฿ 1,174.20

1 Piece(s) 5 Day(s) 14,0000 to 210

฿ 1,174.20

1 Piece(s) 5 Day(s) 28,0000 to 110

฿ 5,183.87

1 Piece(s) 5 Day(s) 20080 to 10050