(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A high quality felt buff that adapts well with abrasive agents.
· The product is made by compressing high quality wool (100%) and carefully finishing the external shape by cutting.
· Has reasonable permeability for abrasive agents and abrasive grains and can constantly maintain a free abrasive state.
Part Number |
---|
53544 |
53574 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Outer Diameter (mm) | Width (mm) | Max. Rotational Speed (rpm) | Shaft length (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,487.19 | NNI BUFF | 1 Pack(s) | 5 Pieces Per Package | 5 Day(s) | ⌀25 | 30 | 8,000 | 60 | ||
฿ 1,045.76 | NNI BUFF | 1 Pack(s) | 5 Pieces Per Package | 5 Day(s) | ⌀30 | - | 15,000 | 45 |
Loading...
Application | Polishing | Type | Flap with shaft | Material | Felt |
---|---|---|---|---|---|
Shaft Diameter(mm) | ⌀6.0 | Type | Soft |
How can we improve?
How can we improve?