1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Soft Cotton Buff, Cup Type, Shaft Diameter ⌀2.34, ⌀3.0

NNI BUFF

Soft Cotton Buff, Cup Type, Shaft Diameter ⌀2.34, ⌀3.0
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,241.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A lightweight and soft type buff made by layering the various materials and fixing in a small diameter flange.
· Suitable for finishing, polishing, cleaning, etc. by using together with an abrasive agent or brightener.
· Convenient for finishing work on bar materials, surfaces, inner surfaces of cylinders, etc.

 
Part Number
53750
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,241.00

NNI BUFF 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Application Polishing Type Flap with shaft Material Buff
Outer Diameter(mm) ⌀20 Shaft Diameter(mm) ⌀3.0 Max. Rotational Speed(rpm) 15,000
Shaft length(mm) 55

Please check the type/dimensions/specifications of the part 53750 in the Soft Cotton Buff, Cup Type, Shaft Diameter ⌀2.34, ⌀3.0 series.