1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

GC Nylon Brush With Abrasive Grain, Wire Diameter [0.2 to 0.5 mm]【1-5 Pieces Per Package】

GC Nylon Brush With Abrasive Grain, Wire Diameter [0.2 to 0.5 mm]
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,873.14/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A nylon brush containing abrasive grains suitable for deburring, polishing coating or adhesion surfaces and rust removal.

 
Part Number
50731
50733
50735
50736
50741
50742
50743
50746
50786
50787
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipProduct Type Outer Diameter
(mm)
Wire diameter
(mm)
Particle Size
(#)
Shaft length
(mm)
Max. Rotational Speed
(rpm)
Size
(mm)
Melting point
(°C)
Continuous operating limit temperature
(°C)

฿ 2,241.00

NNI DIAMOND TOOL 1 Pack(s)

5 Pieces Per Package

6 Day(s) Flat brush⌀20--4520,000⌀10 (metal fitting diameter), 1.5 (thickness)420210

฿ 2,388.14

NNI DIAMOND TOOL 1 Piece(s) 6 Day(s) Cup Type Brush⌀13--5315,000⌀10 (metal fitting diameter), 8 (thickness)420210

฿ 2,130.64

NNI DIAMOND TOOL 1 Piece(s) 6 Day(s) End Brush⌀5--5215,000⌀5 (metal fitting diameter), 8 (thickness)420210

฿ 2,866.36

NNI DIAMOND TOOL 1 Piece(s) 6 Day(s) End Brush⌀8--5810,000⌀8 (metal fitting diameter), 12 (thickness)420210

฿ 1,873.14

NNI DIAMOND TOOL 1 Piece(s) 6 Day(s) Flat brush⌀200.15-4520,000⌀10 (metal fitting diameter), 1.5 (thickness)--

฿ 1,873.14

NNI DIAMOND TOOL 1 Piece(s) 6 Day(s) Flat brush⌀230.15-4515,000⌀10 (metal fitting diameter), 1.5 (thickness)--

฿ 2,020.28

NNI DIAMOND TOOL 1 Piece(s) 5 Day(s) Cup Type Brush⌀130.15-5315,000⌀10 (metal fitting diameter), 8 (thickness)--

฿ 2,535.28

NNI DIAMOND TOOL 1 Piece(s) 6 Day(s) End Brush⌀80.15-5810,000⌀8 (metal fitting diameter), 12 (thickness)--

฿ 5,165.78

NNI DIAMOND TOOL 1 Pack(s)

5 Pieces Per Package

7 Day(s) Cup Type Brush⌀200.2 to 0.52405010,000⌀16 (metal fitting diameter), 10 (thickness)--

฿ 5,262.43

NNI DIAMOND TOOL 1 Pack(s)

5 Pieces Per Package

6 Day(s) Cup Type Brush⌀200.2 to 0.53204910,000⌀17 (metal fitting diameter), 10 (thickness)--

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) ⌀3.0