1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Wire Brush Flat Type/Cup Type

Stainless Steel Wire Brush Flat Type/Cup Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,762.78/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· High quality wire brush optimal for the surface finishing of various metals.
· Strong wavy wires are used for more effective brushing.
· Suitable for working in narrow spaces such as grooves, slits and bottoms and achieves a uniform finished surface.

 
Part Number
50424
50516
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipProduct Type Outer Diameter
(mm)
Wire diameter
(mm)
Shaft length
(mm)
Max. Rotational Speed
(rpm)
Size
(mm)

฿ 1,762.78

NNI DIAMOND TOOL 1 Piece(s) 10 Day(s) Flat brush⌀23-4315,000⌀10 (metal fitting diameter), 1.5 (thickness)

฿ 2,590.77

NNI DIAMOND TOOL 1 Piece(s) 5 Day(s) Cup Type Brush⌀200.155210,000⌀17 (metal fitting diameter), 10 (thickness)

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) ⌀3.0