1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Brass Wire Brush (50462)

NNI DIAMOND TOOL

Brass Wire Brush (50462)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· High quality wire brush optimal for the surface finishing of various metals.
· Strong wavy wires are used for more effective brushing.
· Suitable for working in narrow spaces such as grooves, slits and bottoms and achieves a uniform finished surface.

 
Part Number
50462
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipShaft Diameter
(mm)
Product Type Outer Diameter
(mm)
Wire diameter
(mm)
Shaft length
(mm)
Max. Rotational Speed
(rpm)
Size
(mm)

฿ 1,689.21

NNI DIAMOND TOOL 1 Piece(s) 6 Day(s) ⌀3.0Flat brush⌀15-4320,000⌀9 (metal fitting diameter), 1.5 (thickness)

Loading...

  1. 1

Please check the type/dimensions/specifications of the part 50462 in the Brass Wire Brush series.

Products with similar specification

Part Number
50463
50465
50466
50467
50561
50566
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipShaft Diameter
(mm)
Product Type Outer Diameter
(mm)
Wire diameter
(mm)
Shaft length
(mm)
Max. Rotational Speed
(rpm)
Size
(mm)

฿ 2,070.00

1 Piece(s) 6 Day(s) ⌀3.0Flat brush⌀20-4320,000⌀10 (metal fitting diameter), 1.5 (thickness)

฿ 1,689.21

1 Piece(s) 6 Day(s) ⌀3.0Flat brush⌀25-4415,000⌀10 (metal fitting diameter), 1.5 (thickness)

฿ 2,130.64

1 Piece(s) 6 Day(s) ⌀3.0Flat brush⌀250.154710,000⌀10 (metal fitting diameter), 4 (thickness)

฿ 3,050.29

1 Piece(s) 6 Day(s) ⌀3.0Flat brush⌀250.154710,000⌀10 (metal fitting diameter), 7 (thickness)

฿ 1,544.61

1 Piece(s) 6 Day(s) ⌀2.34End Brush⌀5-5215,000⌀5 (metal fitting diameter), 8 (thickness)

฿ 2,057.07

1 Piece(s) 6 Day(s) ⌀3.0End Brush⌀8-5810,000⌀8 (metal fitting diameter), 12 (thickness)