1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Bristle Brush (Cup Type) Shaft Diameter ⌀2.34, ⌀3.0【1-10 Pieces Per Package】

Bristle Brush (Cup Type) Shaft Diameter ⌀2.34, ⌀3.0
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 1,414.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A range of natural bristle brushes using only carefully selected materials from animal fibers with excellent flexibility and elasticity.
· Offers moderate chemical resistance, generates very little static electricity, also highly durable because of its strong, break-resistant material.
· Optimal for polishing used together with various polishing compounds and diamond compounds.

 
Part Number
50266
50267
50275
50285
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipOuter Diameter
(mm)
Brush Long
(mm)
Shaft length
(mm)
Max. Rotational Speed
(rpm)
Size
(mm)
Hair material Bristle hardness Bristle color

฿ 1,597.54

NNI DIAMOND TOOL 1 Piece(s) 6 Day(s) ⌀20-5010,000⌀17 (metal fitting diameter), 10 (thickness)Hog bristleHardBlack

฿ 1,706.44

NNI DIAMOND TOOL 1 Pack(s)

3 Pieces Per Package

6 Day(s) ⌀2515577,000⌀21 (metal fitting diameter), 15 (thickness)Hog bristleHardBlack

฿ 1,414.00

DIAMOND TOOL 1 Pack(s)

10 Pieces Per Package

Available 6 Day(s) ⌀13-5310,000⌀10 (metal fitting diameter), 8 (thickness)HorsehairMediumBrown

฿ 1,414.00

DIAMOND TOOL 1 Pack(s)

10 Pieces Per Package

Available 6 Day(s) ⌀13-538,000⌀10 (metal fitting diameter), 8 (thickness)GoatSoftWhite

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) ⌀3.0 Product Type Cup Type Brush