1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cartridge Sander (Insertion Type)

Cartridge Sander (Insertion Type)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 990.27/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A cylindrical polishing cloth that enables soft-touch polishing. Convenient to detach and replace.
· Used by fitting a cylindrical piece of polishing cloth on a dedicated rubber holder.
· Employs a special polishing cloth, enabling high speed polishing.

 
Part Number
49411
49413
49415
49416
49417
49421
49422
49424
49425
49426
49427
49433
49435
49436
49437
49441
49442
49443
49444
49445
49446
49447
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Width
(mm)
Particle Size
(#)

฿ 990.27

NNI DIAMOND TOOL 1 Piece(s) 5 Day(s) ⌀813-

฿ 990.27

NNI DIAMOND TOOL 1 Piece(s) 5 Day(s) ⌀813-

฿ 990.27

DIAMOND TOOL 1 Piece(s) 5 Day(s) ⌀813-

฿ 990.27

NNI DIAMOND TOOL 1 Piece(s) 5 Day(s) ⌀813-

฿ 990.27

NNI DIAMOND TOOL 1 Piece(s) 5 Day(s) ⌀813600

฿ 17,481.00

NNI DIAMOND TOOL 1 Piece(s) 5 Day(s) ⌀1020-

฿ 2,544.00

NNI DIAMOND TOOL 1 Piece(s) 5 Day(s) ⌀1020-

฿ 2,544.00

DIAMOND TOOL 1 Piece(s) 5 Day(s) ⌀1020-

฿ 2,541.00

NNI DIAMOND TOOL 1 Piece(s) 5 Day(s) ⌀1020-

฿ 2,541.00

DIAMOND TOOL 1 Piece(s) 5 Day(s) ⌀1020-

฿ 2,748.00

NNI DIAMOND TOOL 1 Piece(s) 5 Day(s) ⌀1020600

฿ 990.27

NNI DIAMOND TOOL 1 Piece(s) 5 Day(s) ⌀1220-

฿ 2,791.00

NNI DIAMOND TOOL 1 Piece(s) 5 Day(s) ⌀1220-

฿ 3,362.00

NNI DIAMOND TOOL 1 Piece(s) 5 Day(s) ⌀1220-

฿ 2,541.00

NNI DIAMOND TOOL 1 Piece(s) 5 Day(s) ⌀1220600

฿ 990.27

NNI DIAMOND TOOL 1 Piece(s) 5 Day(s) ⌀1420-

฿ 2,752.00

NNI DIAMOND TOOL 1 Piece(s) 5 Day(s) ⌀1420-

฿ 1,022.97

DIAMOND TOOL 1 Piece(s) 5 Day(s) ⌀1420-

฿ 990.27

NNI DIAMOND TOOL 1 Piece(s) 5 Day(s) ⌀1420-

฿ 2,321.00

DIAMOND TOOL 1 Piece(s) 5 Day(s) ⌀1420-

฿ 990.27

NNI DIAMOND TOOL 1 Piece(s) 5 Day(s) ⌀1420-

฿ 1,022.97

DIAMOND TOOL 1 Piece(s) 5 Day(s) ⌀1420600

Loading...

  1. 1

Basic Information

Application Polishing Type Holder Shaft Diameter(mm) ⌀3.0
Max. Rotational Speed(rpm) 25,000