(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A sander for finishing made by impregnating a nylon non-woven fabric with abrasive grains.
· The highly porous material minimizes clogging and makes it possible to achieve a uniform surface finish.
· Offers both water-resistance and oil resistance and is compatible with both dry processing and wet processing.
Part Number |
---|
48931 |
48932 |
48934 |
48936 |
48937 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Particle Size (#) | Color |
---|---|---|---|---|---|---|---|
฿ 1,689.21 | NNI DIAMOND TOOL | 1 Piece(s) | 31 Day(s) | - | Gray | ||
฿ 1,689.21 | NNI DIAMOND TOOL | 1 Piece(s) | 31 Day(s) | - | Purple | ||
฿ 1,730.95 | DIAMOND TOOL | 1 Piece(s) | 31 Day(s) | 600 | Blue | ||
฿ 1,689.21 | NNI DIAMOND TOOL | 1 Piece(s) | 31 Day(s) | 1000 | Orange | ||
฿ 1,689.21 | NNI DIAMOND TOOL | 1 Piece(s) | 31 Day(s) | 1500 | Yellow |
Loading...
Application | Polishing | Type | Flap with shaft | Outer Diameter(mm) | ⌀25 |
---|---|---|---|---|---|
Shaft Diameter(mm) | ⌀6.0 | Max. Rotational Speed(rpm) | 15,000 | Shaft length(mm) | 60 |
How can we improve?
How can we improve?