(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A high efficiency sander that enables speed polishing with a radial polishing cloth that rotates at high speeds.
· The polishing cloth is spread by the rotational centrifugal force and is ideal for polishing the inner surface of a cylinder.
· Low rotation speed polishing provides a good surface finish for soft workpieces.
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outer Diameter (mm) | Width (mm) | Particle Size (#) | Max. Rotational Speed (rpm) | Shaft length (mm) |
---|---|---|---|---|---|---|---|---|---|---|
฿ 1,578.85 | NNI DIAMOND TOOL | 1 Piece(s) | 5 Day(s) | ⌀10 | - | - | 25,000 | 45 | ||
฿ 1,431.71 | NNI DIAMOND TOOL | 1 Piece(s) | 5 Day(s) | ⌀10 | - | 150 | 25,000 | 45 | ||
฿ 1,431.71 | DIAMOND TOOL | 1 Piece(s) | 5 Day(s) | ⌀10 | - | - | 25,000 | 45 | ||
฿ 1,870.21 | NNI DIAMOND TOOL | 1 Piece(s) | 5 Day(s) | ⌀10 | - | - | 25,000 | 45 | ||
฿ 1,578.85 | NNI DIAMOND TOOL | 1 Piece(s) | 5 Day(s) | ⌀10 | - | 600 | 25,000 | 45 | ||
฿ 1,578.85 | NNI DIAMOND TOOL | 1 Piece(s) | 5 Day(s) | ⌀10 | 20 | 600 | 25,000 | 55 | ||
฿ 1,468.49 | NNI DIAMOND TOOL | 1 Piece(s) | 5 Day(s) | ⌀15 | - | - | 25,000 | 45 | ||
฿ 1,578.85 | NNI DIAMOND TOOL | 1 Piece(s) | 5 Day(s) | ⌀15 | - | - | 25,000 | 45 | ||
฿ 1,468.49 | NNI DIAMOND TOOL | 1 Piece(s) | 9 Day(s) | ⌀15 | - | 150 | 25,000 | 45 | ||
฿ 1,468.49 | NNI DIAMOND TOOL | 1 Piece(s) | 5 Day(s) | ⌀15 | - | - | 25,000 | 45 | ||
฿ 1,468.49 | NNI DIAMOND TOOL | 1 Piece(s) | 5 Day(s) | ⌀15 | - | - | 25,000 | 45 | ||
฿ 1,578.85 | NNI DIAMOND TOOL | 1 Piece(s) | 5 Day(s) | ⌀15 | 20 | - | 25,000 | 55 | ||
฿ 1,468.49 | NNI DIAMOND TOOL | 1 Piece(s) | 5 Day(s) | ⌀15 | 20 | - | 25,000 | 55 | ||
฿ 1,578.85 | NNI DIAMOND TOOL | 1 Piece(s) | 5 Day(s) | ⌀15 | 20 | - | 25,000 | 55 | ||
฿ 1,468.49 | NNI DIAMOND TOOL | 1 Piece(s) | 5 Day(s) | ⌀15 | 20 | 150 | 25,000 | 55 | ||
฿ 1,507.82 | DIAMOND TOOL | 1 Piece(s) | 6 Day(s) | ⌀15 | 20 | - | 25,000 | 55 | ||
฿ 1,468.49 | NNI DIAMOND TOOL | 1 Piece(s) | 5 Day(s) | ⌀15 | 20 | - | 25,000 | 55 | ||
฿ 1,582.00 | DIAMOND TOOL | 1 Piece(s) | 5 Day(s) | ⌀20 | 5 | - | 20,000 | 40 | ||
฿ 1,578.85 | NNI DIAMOND TOOL | 1 Piece(s) | 5 Day(s) | ⌀20 | 5 | 600 | 20,000 | 40 | ||
฿ 1,619.39 | DIAMOND TOOL | 1 Piece(s) | 5 Day(s) | ⌀20 | - | - | 20,000 | 45 | ||
฿ 1,542.06 | NNI DIAMOND TOOL | 1 Piece(s) | 5 Day(s) | ⌀20 | - | 150 | 20,000 | 45 | ||
฿ 1,582.00 | DIAMOND TOOL | 1 Piece(s) | 5 Day(s) | ⌀20 | - | - | 20,000 | 45 | ||
฿ 1,542.06 | NNI DIAMOND TOOL | 1 Piece(s) | 5 Day(s) | ⌀20 | - | - | 20,000 | 45 | ||
฿ 1,542.06 | NNI DIAMOND TOOL | 1 Piece(s) | 5 Day(s) | ⌀20 | 20 | - | 20,000 | 55 | ||
฿ 1,542.06 | NNI DIAMOND TOOL | 1 Piece(s) | 5 Day(s) | ⌀20 | 20 | 150 | 20,000 | 55 | ||
฿ 1,578.85 | NNI DIAMOND TOOL | 1 Piece(s) | 5 Day(s) | ⌀20 | 20 | 600 | 20,000 | 55 | ||
฿ 1,578.85 | NNI DIAMOND TOOL | 1 Piece(s) | 5 Day(s) | ⌀25 | 5 | - | 20,000 | 40 | ||
฿ 1,468.49 | NNI DIAMOND TOOL | 1 Piece(s) | 5 Day(s) | ⌀25 | 5 | - | 20,000 | 40 | ||
฿ 1,578.85 | NNI DIAMOND TOOL | 1 Piece(s) | 5 Day(s) | ⌀25 | 5 | - | 20,000 | 40 | ||
฿ 1,468.49 | NNI DIAMOND TOOL | 1 Piece(s) | 5 Day(s) | ⌀25 | 5 | - | 20,000 | 40 | ||
฿ 1,578.85 | NNI DIAMOND TOOL | 1 Piece(s) | 9 Day(s) | ⌀25 | 5 | 600 | 20,000 | 40 | ||
฿ 1,578.85 | NNI DIAMOND TOOL | 1 Piece(s) | 5 Day(s) | ⌀25 | - | - | 20,000 | 45 | ||
฿ 1,578.85 | NNI DIAMOND TOOL | 1 Piece(s) | 5 Day(s) | ⌀25 | - | - | 20,000 | 45 | ||
฿ 1,468.49 | NNI DIAMOND TOOL | 1 Piece(s) | 9 Day(s) | ⌀25 | - | 150 | 20,000 | 45 | ||
฿ 1,468.49 | NNI DIAMOND TOOL | 1 Piece(s) | 5 Day(s) | ⌀25 | - | - | 20,000 | 45 | ||
฿ 1,468.49 | NNI DIAMOND TOOL | 1 Piece(s) | 5 Day(s) | ⌀25 | - | - | 20,000 | 45 | ||
฿ 1,578.85 | NNI DIAMOND TOOL | 1 Piece(s) | 5 Day(s) | ⌀30 | 5 | - | 20,000 | 40 | ||
฿ 1,619.39 | DIAMOND TOOL | 1 Piece(s) | 5 Day(s) | ⌀30 | 5 | - | 20,000 | 40 | ||
฿ 1,578.85 | NNI DIAMOND TOOL | 1 Piece(s) | 5 Day(s) | ⌀30 | 5 | - | 20,000 | 40 | ||
฿ 1,619.39 | DIAMOND TOOL | 1 Piece(s) | 5 Day(s) | ⌀30 | 5 | 150 | 20,000 | 40 | ||
฿ 1,619.39 | DIAMOND TOOL | 1 Piece(s) | 5 Day(s) | ⌀30 | 5 | - | 20,000 | 40 | ||
฿ 1,619.39 | DIAMOND TOOL | 1 Piece(s) | 5 Day(s) | ⌀30 | 5 | - | 20,000 | 40 | ||
฿ 1,619.39 | DIAMOND TOOL | 1 Piece(s) | 5 Day(s) | ⌀30 | 5 | 600 | 20,000 | 40 | ||
฿ 1,619.39 | DIAMOND TOOL | 1 Piece(s) | 5 Day(s) | ⌀30 | - | - | 20,000 | 50 | ||
฿ 1,619.39 | DIAMOND TOOL | 1 Piece(s) | 5 Day(s) | ⌀30 | - | - | 20,000 | 50 | ||
฿ 1,578.85 | NNI DIAMOND TOOL | 1 Piece(s) | 5 Day(s) | ⌀30 | - | - | 20,000 | 50 | ||
฿ 1,619.39 | DIAMOND TOOL | 1 Piece(s) | 5 Day(s) | ⌀30 | - | 150 | 20,000 | 50 | ||
฿ 1,619.39 | DIAMOND TOOL | 1 Piece(s) | 5 Day(s) | ⌀30 | - | - | 20,000 | 50 | ||
฿ 1,578.85 | NNI DIAMOND TOOL | 1 Piece(s) | 5 Day(s) | ⌀30 | - | - | 20,000 | 50 | ||
฿ 1,578.85 | NNI DIAMOND TOOL | 1 Piece(s) | 5 Day(s) | ⌀30 | - | 600 | 20,000 | 50 | ||
฿ 1,507.82 | DIAMOND TOOL | 1 Piece(s) | 5 Day(s) | ⌀15 | - | - | 25,000 | 50 | ||
฿ 1,582.00 | DIAMOND TOOL | 1 Piece(s) | 5 Day(s) | ⌀20 | - | 150 | 20,000 | 50 | ||
฿ 1,582.00 | DIAMOND TOOL | 1 Piece(s) | 5 Day(s) | ⌀20 | - | - | 20,000 | 50 | ||
฿ 1,582.00 | DIAMOND TOOL | 1 Piece(s) | 5 Day(s) | ⌀20 | - | - | 20,000 | 50 |
Loading...
Application | Polishing | Type | Flap with shaft | Shaft Diameter(mm) | ⌀3.0 |
---|
How can we improve?
How can we improve?