(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A powerful fiber sander using nylon abrasive non-woven fabric.
· Offers outstanding flexibility, enabling soft finish polishing of the top surface without grinding flat or curved surfaces.
· Numerous pores almost completely prevent clogging and minimize heat generation on the machined surface.
Part Number |
---|
48682 |
48684 |
48694 |
48707 |
48708 |
48718 |
48724 |
48726 |
48727 |
48728 |
48732 |
48734 |
48736 |
48738 |
48739 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Outer Diameter (mm) | Width (mm) | Particle Size (#) | Max. Rotational Speed (rpm) | Color | Shaft length (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,582.00 | DIAMOND TOOL | 1 Piece(s) | 5 Day(s) | ⌀10 | 8 | - | 18,000 | Brown | 45 | ||
฿ 1,542.06 | NNI DIAMOND TOOL | 1 Piece(s) | 5 Day(s) | ⌀10 | 8 | - | 18,000 | Green | 45 | ||
฿ 1,542.06 | NNI DIAMOND TOOL | 1 Piece(s) | 5 Day(s) | ⌀15 | - | - | 18,000 | Green | 45 | ||
฿ 1,394.92 | NNI DIAMOND TOOL | 1 Piece(s) | 5 Day(s) | ⌀20 | 7 | 600 | 15,000 | Beige | 45 | ||
฿ 1,394.92 | NNI DIAMOND TOOL | 1 Piece(s) | 5 Day(s) | ⌀20 | 7 | - | 15,000 | Gray | 45 | ||
฿ 1,394.92 | NNI DIAMOND TOOL | 1 Piece(s) | 5 Day(s) | ⌀25 | 14 | - | 15,000 | Gray | 47 | ||
฿ 1,671.85 | DIAMOND TOOL | 1 Piece(s) | 5 Day(s) | ⌀20 | 22 | - | 15,000 | Red brown | 50 | ||
฿ 1,630.11 | NNI DIAMOND TOOL | 1 Piece(s) | 5 Day(s) | ⌀20 | 22 | - | 15,000 | Red brown | 50 | ||
฿ 1,671.85 | DIAMOND TOOL | 1 Piece(s) | 5 Day(s) | ⌀20 | 22 | 600 | 15,000 | Gray | 50 | ||
฿ 1,630.11 | NNI DIAMOND TOOL | 1 Piece(s) | 5 Day(s) | ⌀20 | 22 | - | 15,000 | Green | 50 | ||
฿ 1,156.11 | NNI DIAMOND TOOL | 1 Piece(s) | 5 Day(s) | ⌀30 | 14 | - | 12,000 | Brown | 46 | ||
฿ 1,156.11 | NNI DIAMOND TOOL | 1 Piece(s) | 5 Day(s) | ⌀30 | 14 | - | 12,000 | Green | 46 | ||
฿ 677.90 | NNI DIAMOND TOOL | 1 Piece(s) | 5 Day(s) | ⌀25 | 5 | - | 12,000 | Red brown | - | ||
฿ 677.90 | DIAMOND TOOL | 1 Piece(s) | 5 Day(s) | ⌀25 | 5 | - | 12,000 | Red brown | - | ||
฿ 706.37 | DIAMOND TOOL | 1 Piece(s) | 5 Day(s) | ⌀25 | 5 | - | 12,000 | Green | - |
Loading...
Application | Polishing | Type | Flap with shaft | Shaft Diameter(mm) | ⌀3.0 |
---|
How can we improve?
How can we improve?