(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A powerful fiber sander using nylon abrasive non-woven fabric.
· Offers outstanding flexibility, enabling soft finish polishing of the top surface without grinding flat or curved surfaces.
· Numerous pores almost completely prevent clogging and minimize heat generation on the machined surface.
Application | Polishing | Type | Flap with shaft | Outer Diameter(mm) | ⌀25 |
---|---|---|---|---|---|
Width(mm) | 16 | Shaft Diameter(mm) | ⌀2.34 | Max. Rotational Speed(rpm) | 15,000 |
Color | Brown | Shaft length(mm) | 47 |
How can we improve?
How can we improve?