1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sponge Sander (With Polishing Grain) Shaft Diameter ⌀3.0

Sponge Sander (With Polishing Grain) Shaft Diameter ⌀3.0
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,156.11/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A powerful fiber sander using polyester abrasive non-woven fabric.
· Offers excellent flexibility, enabling soft polishing of the top surface only without grinding flat or curved surfaces.
· Numerous pores almost completely prevent clogging and minimize heat generation on the machined surface.

 
Part Number
48787
48793
48795
48797
48807
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Particle Size
(#)
Max. Rotational Speed
(rpm)

฿ 1,414.35

DIAMOND TOOL 1 Piece(s) 5 Day(s) ⌀1060020,000

฿ 1,376.83

NNI DIAMOND TOOL 1 Piece(s) 5 Day(s) ⌀15-20,000

฿ 1,376.83

NNI DIAMOND TOOL 1 Piece(s) 5 Day(s) ⌀15-20,000

฿ 1,414.35

DIAMOND TOOL 1 Piece(s) 5 Day(s) ⌀1560020,000

฿ 1,156.11

NNI DIAMOND TOOL 1 Piece(s) 5 Day(s) ⌀2060018,000

Loading...

  1. 1

Basic Information

Application Polishing Type Flap with shaft Shaft Diameter(mm) ⌀3.0