1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Rubber Grindstone, Silicon Polisher, Short Type, Shaft Diameter ⌀1.6【10 Pieces Per Package】

NNI DIAMOND TOOL

Rubber Grindstone, Silicon Polisher, Short Type, Shaft Diameter ⌀1.6
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,414.37/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Smooth workability, no rebounds during processing and work can be carried out reliably.
· Metallic sounds and noise during processing are extremely low in comparison to other grinding stones, for a an improved work environment.
· Since rubber is the bonding material, clogging does not occur and effective grinding and polishing are possible.

 
Part Number
46015
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to Ship

฿ 1,414.37

NNI DIAMOND TOOL 1 Pack(s)

10 Pieces Per Package

31 Day(s)

Loading...

  1. 1

Basic Information

Type Rubber Grindstone Shaft Diameter(mm) ⌀1.6 Grindstone section external diameter(mm) ⌀3
Grindstone section length(mm) 7 Shaft length(mm) 20 Max. Rotational Speed(rpm) 30,000