(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· A high precision grindstone with a shaft in which deflection is extremely suppressed and vibration and chatter are minimal.
Part Number |
---|
42902 |
42903 |
42904 |
42905 |
42906 |
42907 |
42908 |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Particle Size (#) | Grindstone section external diameter (mm) | Grindstone section length (mm) | Shaft length (mm) | Max. Rotational Speed (rpm) |
---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,114.08 | NNI WHETSTONE | 1 Pack(s) | 10 Pieces Per Package | Available | 5 Day(s) | 60 | ⌀8 | - | 53 | 90,000 | |
฿ 1,114.08 | NNI WHETSTONE | 1 Pack(s) | 10 Pieces Per Package | Available | 5 Day(s) | 60 | ⌀10 | - | 53 | 81,000 | |
฿ 1,114.08 | NNI WHETSTONE | 1 Pack(s) | 10 Pieces Per Package | Available | 5 Day(s) | 60 | ⌀13 | - | 53 | 69,000 | |
฿ 1,114.08 | NNI WHETSTONE | 1 Pack(s) | 10 Pieces Per Package | Available | 5 Day(s) | - | ⌀16 | - | 54 | 55,000 | |
฿ 1,114.08 | NNI WHETSTONE | 1 Pack(s) | 10 Pieces Per Package | Available | 5 Day(s) | - | ⌀19 | - | 57 | 42,000 | |
฿ 1,147.57 | WHETSTONE | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | - | ⌀19 | 25 | 63 | 34,000 | ||
฿ 1,182.60 | NNI WHETSTONE | 1 Pack(s) | 10 Pieces Per Package | 5 Day(s) | - | ⌀25 | 25 | 63 | 25,000 |
Loading...
Type | Grindstone | Shaft Diameter(mm) | ⌀6 | Color | Brown / Red |
---|
How can we improve?
How can we improve?