1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Grinding wheel with shaft color type【10 Pieces Per Package】

Grinding wheel with shaft color type
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 794.83/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A high precision grindstone with a shaft in which deflection is extremely suppressed and vibration and chatter are minimal.

 
Part Number
42412
42416
42418
42419
42420
42425
42426
42430
42457
42458
42482
42610
42631
42632
42633
42634
42635
42637
42653
42663
42667
42668
42681
42685
42690
42694
42731
42732
42734
42736
42737
42738
42739
42741
42742
42743
42744
42745
42746
42747
42748
42749
42813
42816
42825
42845
42863
42865
42866
42868
42875
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipParticle Size
(#)
Shaft Diameter
(mm)
Grindstone section external diameter
(mm)
Grindstone section length
(mm)
Shaft length
(mm)
Max. Rotational Speed
(rpm)
Color

฿ 947.20

NNI WHETSTONE 1 Pack(s)

10 Pieces Per Package

Available 5 Day(s) -⌀3⌀3545105,000Pink

฿ 947.20

NNI WHETSTONE 1 Pack(s)

10 Pieces Per Package

Available 5 Day(s) -⌀3⌀7-5070,000Pink

฿ 947.20

NNI WHETSTONE 1 Pack(s)

10 Pieces Per Package

Available 5 Day(s) -⌀3⌀10-5050,000Pink

฿ 947.20

NNI WHETSTONE 1 Pack(s)

10 Pieces Per Package

Available 5 Day(s) -⌀3⌀12125050,000Pink

฿ 947.20

NNI WHETSTONE 1 Pack(s)

10 Pieces Per Package

Available 5 Day(s) -⌀3⌀13-5050,000Pink

฿ 995.20

NNI WHETSTONE 1 Pack(s)

10 Pieces Per Package

Available 5 Day(s) 100⌀3⌀6-5070,000Pink

฿ 947.20

NNI WHETSTONE 1 Pack(s)

10 Pieces Per Package

Available 5 Day(s) 100⌀3⌀7-5070,000Pink

฿ 947.20

NNI WHETSTONE 1 Pack(s)

10 Pieces Per Package

Available 5 Day(s) 100⌀3⌀13-5050,000Pink

฿ 913.70

WHETSTONE 1 Pack(s)

10 Pieces Per Package

5 Day(s) 100⌀3⌀684850,000Pink

฿ 913.70

NNI WHETSTONE 1 Pack(s)

10 Pieces Per Package

Available 5 Day(s) 100⌀3⌀6-5150,000Pink

฿ 2,148.87

NNI WHETSTONE 1 Pack(s)

10 Pieces Per Package

Available 5 Day(s) -⌀3⌀1.5540105,000Pink

฿ 794.83

NNI WHETSTONE 1 Pack(s)

10 Pieces Per Package

5 Day(s) 60⌀3⌀13-4336,000Red

฿ 1,614.73

NNI WHETSTONE 1 Pack(s)

10 Pieces Per Package

Available 5 Day(s) 60⌀3⌀3-40105,000Blue

฿ 1,614.73

NNI WHETSTONE 1 Pack(s)

10 Pieces Per Package

Available 5 Day(s) 60⌀3⌀4-43105,000Blue

฿ 1,614.73

NNI WHETSTONE 1 Pack(s)

10 Pieces Per Package

Available 5 Day(s) 60⌀3⌀5-4370,000Blue

฿ 1,614.73

NNI WHETSTONE 1 Pack(s)

10 Pieces Per Package

Available 5 Day(s) 60⌀3⌀6-4370,000Blue

฿ 1,614.73

NNI WHETSTONE 1 Pack(s)

10 Pieces Per Package

Available 5 Day(s) 60⌀3⌀8-4370,000Blue

฿ 1,614.73

WHETSTONE 1 Pack(s)

10 Pieces Per Package

5 Day(s) 60⌀3⌀13-4336,000Blue

฿ 1,347.93

NNI WHETSTONE 1 Pack(s)

10 Pieces Per Package

Available 5 Day(s) -⌀3⌀8-935,000Pink

฿ 1,247.48

NNI WHETSTONE 1 Pack(s)

10 Pieces Per Package

Available 5 Day(s) 60⌀3⌀4848105,000Green

฿ 1,247.48

NNI WHETSTONE 1 Pack(s)

10 Pieces Per Package

Available 5 Day(s) 60⌀3⌀8-5062,000Green

฿ 1,247.48

WHETSTONE 1 Pack(s)

10 Pieces Per Package

5 Day(s) 60⌀3⌀10-4950,000Green

฿ 955.23

NNI WHETSTONE 1 Pack(s)

10 Pieces Per Package

Available 5 Day(s) 100⌀3⌀2545105,000Green

฿ 947.20

NNI WHETSTONE 1 Pack(s)

10 Pieces Per Package

Available 5 Day(s) 100⌀3⌀6-5070,000Green

฿ 947.20

NNI WHETSTONE 1 Pack(s)

10 Pieces Per Package

Available 5 Day(s) 100⌀3⌀13-4950,000Green

฿ 947.20

NNI WHETSTONE 1 Pack(s)

10 Pieces Per Package

Available 5 Day(s) 100⌀3⌀10-5050,000Green

฿ 947.20

NNI WHETSTONE 1 Pack(s)

10 Pieces Per Package

Available 5 Day(s) -⌀3⌀3-43105,000Brown

฿ 947.20

NNI WHETSTONE 1 Pack(s)

10 Pieces Per Package

Available 5 Day(s) -⌀3⌀4-43105,000Brown

฿ 947.20

NNI WHETSTONE 1 Pack(s)

10 Pieces Per Package

Available 5 Day(s) 60⌀3⌀6-4370,000Brown

฿ 984.93

NNI WHETSTONE 1 Pack(s)

10 Pieces Per Package

5 Day(s) 60⌀3⌀10-4345,000Brown

฿ 947.20

NNI WHETSTONE 1 Pack(s)

10 Pieces Per Package

Available 5 Day(s) 60⌀3⌀13-4336,000Brown

฿ 980.68

NNI WHETSTONE 1 Pack(s)

10 Pieces Per Package

Available 5 Day(s) 60⌀3⌀13-4920,000Brown

฿ 1,130.82

NNI WHETSTONE 1 Pack(s)

10 Pieces Per Package

Available 5 Day(s) 60⌀3⌀13255520,000Brown

฿ 1,080.60

NNI WHETSTONE 1 Pack(s)

10 Pieces Per Package

Available 5 Day(s) -⌀3⌀3-43105,000Black

฿ 1,080.60

WHETSTONE 1 Pack(s)

10 Pieces Per Package

5 Day(s) -⌀3⌀4-43105,000Black

฿ 947.20

NNI WHETSTONE 1 Pack(s)

10 Pieces Per Package

Available 5 Day(s) 60⌀3⌀5-4370,000Black

฿ 947.20

NNI WHETSTONE 1 Pack(s)

10 Pieces Per Package

Available 5 Day(s) 60⌀3⌀6-4370,000Black

฿ 947.20

NNI WHETSTONE 1 Pack(s)

10 Pieces Per Package

Available 5 Day(s) 60⌀3⌀8-4370,000Black

฿ 947.20

NNI WHETSTONE 1 Pack(s)

10 Pieces Per Package

Available 5 Day(s) 60⌀3⌀10-4345,000Black

฿ 1,017.88

NNI WHETSTONE 1 Pack(s)

10 Pieces Per Package

Available 5 Day(s) 60⌀3⌀13-4345,000Black

฿ 980.68

NNI WHETSTONE 1 Pack(s)

10 Pieces Per Package

Available 5 Day(s) 60⌀3⌀13-4920,000Black

฿ 1,130.82

NNI WHETSTONE 1 Pack(s)

10 Pieces Per Package

Available 5 Day(s) 60⌀3⌀13255520,000Black

฿ 1,080.60

NNI WHETSTONE 1 Pack(s)

10 Pieces Per Package

Available 5 Day(s) 100⌀6⌀6-50100,000Pink

฿ 1,080.60

NNI WHETSTONE 1 Pack(s)

10 Pieces Per Package

Available 5 Day(s) 100⌀6⌀10-5080,000Pink

฿ 1,147.57

WHETSTONE 1 Pack(s)

10 Pieces Per Package

5 Day(s) 60⌀6⌀16-5950,000Pink

฿ 1,395.93

NNI WHETSTONE 1 Pack(s)

10 Pieces Per Package

Available 5 Day(s) 60⌀6⌀13-6060,000Pink

฿ 1,147.57

NNI WHETSTONE 1 Pack(s)

10 Pieces Per Package

Available 5 Day(s) 100⌀6⌀6-50100,000Green

฿ 1,147.57

WHETSTONE 1 Pack(s)

10 Pieces Per Package

5 Day(s) 100⌀6⌀8-5090,000Green

฿ 1,147.57

NNI WHETSTONE 1 Pack(s)

10 Pieces Per Package

Available 5 Day(s) 100⌀6⌀10-5080,000Green

฿ 1,147.57

NNI WHETSTONE 1 Pack(s)

10 Pieces Per Package

Available 5 Day(s) 100⌀6⌀13-5560,000Green

฿ 1,166.10

NNI WHETSTONE 1 Pack(s)

10 Pieces Per Package

Available 5 Day(s) 100⌀6⌀16-5950,000Green

Loading...

  1. 1

Basic Information

Type Grindstone