1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Steel Drill (Overall Length 44 mm) Shaft Diameter ø2.34 (36012)

DIAMOND TOOL

Steel Drill (Overall Length 44 mm) Shaft Diameter ø2.34 (36012)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Small diameter drill bit developed for precision micro grinders.

 
Part Number
36012
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipblade diameter D
(mm)

฿ 1,470.43

DIAMOND TOOL 1 Piece(s) 31 Day(s) ø0.6

Loading...

  1. 1

Basic Information

Shank Type End Mill Shank With/without Oil Hole NA shank diameter d(mm) ø2.34
Max. Rotational Speed(rpm) 15,000