(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Cut exactly how you want to, with no vibration in your hand.
· Slim and lightweight (210 g) pencil type. Easy to handle so it won't cause fatigue even during long periods of work.
· In addition to a sharp cutting blade, it features a beautiful finish and cutting surface.
Product Type | Ultrasonic cutter | Detailed type | Titanium type | Cutter mounting | Screw tightening type width 4 mm × thickness 0.5 mm |
---|---|---|---|---|---|
Dimensions(mm) | 156 (length) × ø25 (maximum diameter) × 3,000 (cord length) | Handpiece Cord Length(m) | 3 | Oscillator | Bolted PTZ type |
Accessories | Allen wrench (1.5 mm): 2 / hex wrench (M5), (R1.5): 1 each / spare set screws: 4 / dedicated replacement blades: 40 | Mass(g) | 210 (including cord) |
Please check the type/dimensions/specifications of the part US-15CBT in the Cutter handpiece series.
How can we improve?
How can we improve?