1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Presto II Standard Set (Part Number)

NNI CUTTER

Presto II Standard Set
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 34,318.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Smooth cutting capability with no resistance enabling feather touch precision high accuracy cutting.
· Oil free air grinder provides a clean cut. Does not discharge oil and so does not get work piece or hands dirty.
· Palm sized with lightweight aluminum body. Feels like a pen enabling high accuracy forming in minute areas just like you want to.
[Applications]
· Various types of molds, tools and jigs, precision small component chamfering and deburring.
· Name engraving work.
· Pattern cutting on a printed circuit board.
· Forming of electronic components and ceramic parts.

Part Number
PR2-304S
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 34,318.35

NNI CUTTER 1 Piece(s) 23 Day(s)

Loading...

  1. 1

Basic Information

Number of load-free rotations(rpm) 320,000 Main Body, Related Products Main Body Operating Air Pressure(MPa) 0.25
Details Type Shaft diameter 1.6 mm dedicated Air Consumption Amount(m3/min) 0.04 Set content Presto handpiece (PR-304): 1 unit, presto II unit box (PRII-06): 1 unit, foot controller (AFC-40): 1 unit, handpiece holder (Z014): 1 piece