1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Presto II Presto Handpiece

NNI CUTTER

Presto II Presto Handpiece
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 24,018.28/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Non-lubricated air grinder achieves clean cut.
· Intrusion of dust from cutting prevented using unique dust-proof mechanism.
· This blows away dust from cutting enabling efficient working. In addition this cools heat generated from cutting, extending life of the tool.
· Excellent workability using a highly flexible hose.
· Round flat type foot controller that can be pressed from any direction.

Part Number
PR-304
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 24,018.28

NNI CUTTER 1 Piece(s) 23 Day(s)

Loading...

  1. 1

Basic Information

Main Body, Related Products Main Body Dimension(mm) 108.6 (length) Mass 71 g
Accessories 2 m hose included

Please check the type/dimensions/specifications of the part PR-304 in the Presto II Presto Handpiece series.