1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chuck Wrench K-232

NNI CUTTER

Chuck Wrench K-232
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 523.64/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Nakanishi]Chuck Wrench K-232
Overall length (mm): 27.7
Type (details): Chuck wrench

Part Number
K-232
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 523.64

NNI CUTTER 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Main Body, Related Products Related Product Overall Length(mm) 27.7 Details Type Chuck wrench
Compatible Model MFC-300S, MFC-300M

Please check the type/dimensions/specifications of the part K-232 in the Chuck Wrench K-232 series.