1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Presto II Hose For Piping 2 m (ø6.0)

NNI CUTTER

Presto II Hose For Piping 2 m (ø6.0)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 781.85/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Plumbing hose for Presto II.
Overall length (mm): 2000
Type (details): Plumbing hose 2 m (ø6.0), diameter (mm): ⌀6.0

Part Number
K-237
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 781.85

NNI CUTTER 1 Piece(s) 13 Day(s)

Loading...

  1. 1

Basic Information

Main Body, Related Products Related Product Overall Length(mm) 2,000 Details Type Hose for piping 2 m (ø6.0)
Diameter(mm) ø6.0 Compatible Model Presto II

Please check the type/dimensions/specifications of the part K-237 in the Presto II Hose For Piping 2 m (ø6.0) series.