1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Collet Chuck K-253

NNI COLETTE

Collet Chuck K-253
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,545.06/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Nakanishi]Collet Chuck K-253.
Overall length (mm): 6.7
Type (details): Collet
Dimensions (mm): Inner Diameter d: ⌀1.6

Part Number
K-253
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,545.06

NNI COLETTE 1 Piece(s) 13 Day(s)

Loading...

  1. 1

Basic Information

Main Body, Related Products Related Product Overall Length(mm) 6.7 Details Type Collet
Compatible Model MFC-300M Dimension(mm) Internal diameter d:ø1.6

Please check the type/dimensions/specifications of the part K-253 in the Collet Chuck K-253 series.