1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Satellite Eye Mini SE1000

MICROSCOPE STAND SATELLITE EYE

Satellite Eye Mini SE1000
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 30,765.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· With easy-to-use compact Dual Arm Mini (DA1000).

Part Number
SE1000 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 30,765.65

฿ 27,655.24

MICROSCOPE STAND SATELLITE EYE 1 Piece(s) 19 Day(s)

Loading...

  1. 1

Basic Information

Product Model Magnet Stand (Arm Type) Adsorption Force(N) 313 Arm length 1(mm) 56
Arm length 2(mm) 51 Size Tip Unit Operating Shaft Length: 140 Overall Height(mm) Approx. 410

Please check the type/dimensions/specifications of the part SE1000 in the Satellite Eye Mini SE1000 series.