1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Noga DG Centering Arm DG1022 (Part Number)

DG CENTERING FLEX ARM

Noga DG Centering Arm DG1022
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,369.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· With 6 mm, 8 mm, 3/8" hole and dovetail groove.

Part Number
DG1022
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,369.00

DG CENTERING FLEX ARM 1 Piece(s) 16 Day(s)

Loading...

  1. 1

Basic Information

Product Model Parts for Magnet Stand Parts Classification For arm type Measurement device mounting hole With 6 mm, 8 mm, 3/8" Hole, Dovetail Groove
With / Without dovetail Included Arm length 1(mm) 101 Arm length 2(mm) 110

Please check the type/dimensions/specifications of the part DG1022 in the Noga DG Centering Arm DG1022 series.