1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Noga Heavy-Duty Clamp Holder MG1400

MAGNETIC HOLDERS

Noga Heavy-Duty Clamp Holder MG1400
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 10,467.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· 2" and 3" clamps are attached to both sides of the heavy duty long arm (MG1015).
· With 2" clamp (50 mm) and 3" clamp (75 mm).

Part Number
MG1400
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 10,467.72

MAGNETIC HOLDERS 1 Piece(s) 45 Day(s)

Loading...

  1. 1

Basic Information

Product Model Parts for Magnet Stand Parts Classification For arm type

Please check the type/dimensions/specifications of the part MG1400 in the Noga Heavy-Duty Clamp Holder MG1400 series.