1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Straight Type Spindle NR-4040

NNI CUTTER

Straight Type Spindle NR-4040
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 57,648.69/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

The E4000 series is the strongest spindle in the ø40 mm class, achieving a maximum output of 1,200 W and a maximum torque of 100 cN⋅m.
Spindle runout is within 1 µm, enabling high-precision machining and extending tool lifespan.

 
Part Number
NR-4040
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 57,648.69

NNI CUTTER 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Product Type Main Body Format Straight Maximum Engine Speed(min-1) 40000