1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

E3000 Series Motor Cord Angle Type

E3000 Series Motor Cord Angle Type
You can add up to 6 items per a category to the compare list.

  • Volume Discount
Part Number :
  • From :
    ฿ 13,050.32/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Other pneumatic tools including Nakanishi accessories E3000 series motor cord angle type.

Part Number
EMCD-3000A-4M
EMCD-3000A-6M
EMCD-3000A-8M
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCord length
(m)

฿ 13,050.32

NNI CUTTER 1 Piece(s) 6 Day(s) 4

฿ 17,171.25

CUTTER 1 Piece(s) 6 Day(s) 6

฿ 18,790.00

CUTTER 1 Piece(s) Available 6 Day(s) 8

Loading...

  1. 1

Basic Information

Type Angle type Accessories Air hose / connector cap (included with main body) Applicable type EM-3060, EM30-S6000, EM25-S6000, EM20-S6000