1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Lever Type Quick Change Spindle NRR3060-QC

NNI CUTTER

Lever Type Quick Change Spindle NRR3060-QC
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 33,033.85/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Utilizes lever type chucking method enabling quick and simple replacement of collet holders.
· Use of a collet holder enables preparation of tools separate from the machine greatly improving setup workability.
· Two types of collets (CHK 0.5 mm to 6.35 mm, CHA 0.5 mm to 4.0 mm) can be selected.

 
Part Number
NRR3060-QC
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 33,033.85

NNI CUTTER 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Product Type Main Body Maximum Engine Speed(min-1) 60000

Please check the type/dimensions/specifications of the part NRR3060-QC in the Lever Type Quick Change Spindle NRR3060-QC series.