1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Type Quick Change Spindle NR3060-AQC

NNI CUTTER

Air Type Quick Change Spindle NR3060-AQC
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 52,992.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Utilizes a chucking method based on air drive enabling quick and simple collet holder replacement.
· Use of a collet holder enables preparation of tools separate from the machine greatly improving setup workability.
· Two types of collets (CHK 0.5 mm to 6.35 mm, CHA 0.5 mm to 4.0 mm) can be selected.

 
Part Number
NR3060-AQC
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 52,992.48

NNI CUTTER 1 Piece(s) 21 Day(s)

Loading...

  1. 1

Basic Information

Product Type Main Body Maximum Engine Speed(min-1) 60000

Please check the type/dimensions/specifications of the part NR3060-AQC in the Air Type Quick Change Spindle NR3060-AQC series.