1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Straight Spindle NR-2351

NNI CUTTER

Straight Spindle NR-2351
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 24,591.18/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The spindle part and motor part can be freely combined enabling model selection based on the machining application.
· If the program is changed often, replacing of the spindle enables a diversity of shape changes.
· Simplifies replacement during repair.

 
Part Number
NR-2351
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 24,591.18

NNI CUTTER 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Product Type Main Body Format Straight Maximum Engine Speed(min-1) 50000

Please check the type/dimensions/specifications of the part NR-2351 in the Straight Spindle NR-2351 series.