1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Air Motor Spindle MSS-20 Series Straight Type

Air Motor Spindle MSS-20 Series Straight Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 52,992.48/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Outer diameter is high hardness processed stainless steel increasing rigidity of the spindle.
· Exhaust utilizes a back air recovery method and includes a silencer.
· Rotation speed of the air motor main body is 30,000/24,000 rotations/min and utilizes a planetary gear system reducing this to 1/4 and 1/16.

Part Number
MSS-2002R
MSS-2030R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaximum Engine Speed
(min-1)

฿ 55,955.52

NNI CUTTER 1 Piece(s) 21 Day(s) 2000

฿ 52,992.48

NNI CUTTER 1 Piece(s) 10 Day(s) 30000

Loading...

  1. 1

Basic Information

Product Type Main Body Format Straight