1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Motor Spindle MSS-25 Series Straight Type

Air Motor Spindle MSS-25 Series Straight Type
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 47,142.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Outer diameter material: high hardness tempered stainless steel
· Exhaust utilizes back air recovery method and includes a silencer.

Part Number
MSS-2501R
MSS-2506RSALE
MSS-2524R
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipMaximum Engine Speed
(min-1)

฿ 60,611.73

NNI CUTTER 1 Piece(s) 21 Day(s) 1500

฿ 47,142.86

฿ 43,390.29

CUTTER 1 Piece(s) Same day 6000

฿ 54,685.65

NNI CUTTER 1 Piece(s) 21 Day(s) 24000

Loading...

  1. 1

Basic Information

Product Type Main Body Format Straight