1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spiral Tap T Series For Stainless Steel, TSP-SUS (Part Number)

Spiral Tap T Series For Stainless Steel, TSP-SUS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 346.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The torsion angle of the flute is 43.5° giving a good cutting chip discharging capability. Good sharpness is emphasized for the cutting edge and its shape facilitates easy heat dissipation.
· The tap material is a high-vanadium, high-cobalt, high speed steel containing high amounts of heat-resistant cobalt. Can also be used for Ni-Cr steel and heat-resistant steel.

 
Part Number
TSP-SUS-M3X0.5-GT6
TSP-SUS-M6X1.0-GT6
TSP-SUS-M10X1.5-GT7
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNominal Pitch, Number of Threads
(mm)
L
(mm)
Blade Length
(mm)
Link Diameter
(φ)
Precision

฿ 346.25

TDT TAP 1 Piece(s) 31 Day(s) M30.54654GT6

฿ 399.00

TDT TAP 1 Piece(s) 11 Day(s) M6162106GT6

฿ 739.42

TDT TAP 1 Piece(s) 31 Day(s) M101.575157GT7

Loading...

  1. 1

Basic Information

Thread Types Meter Tool Material Type Vanadium High-Speed Steel Work Material Stainless Steel (SUS)
Tap Model Spiral Tap