(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
・ Used when the protrusion length is insufficient with standard size.
Part Number |
---|
NPOL6M1RX150 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | shank diameter Ds (mm) | Class TAP Limit | Thread Length l (mm) | Under-head Length Ln (mm) | Shank square part K | Shank square part Lk |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 989.79 | NCH TAP | 1 Piece(s) | 5 Day(s) | M6 | 1 | 150 | 6 | REG P2 | 19 | 27 | 4.5 | 7 |
Loading...
Screw Types | Meter | Chamfer threads | 5 | Tool Material Type | High-speed steel |
---|---|---|---|---|---|
work material | Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Alloy Steel (SCM) / Copper (Cu) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) | Tap Type | Point tap | Hole type | For through hole |
Coating Y/N | NA | Number of Grooves Flutes | 3 |
Please check the type/dimensions/specifications of the part NPOL6M1RX150 in the N Point Tap Long Shank series.
Part Number |
---|
NPOL10M1.5RX100 |
NPOL10M1.5RX120 |
NPOL10M1.5RX150 |
NPOL8M1.25RX100 |
NPOL8M1.25RX120 |
NPOL8M1.25RX150 |
Part Number | Price | Minimum Order Qty | Volume Discount | Days to Ship | Nominal | Pitch, Number of Threading (mm) | Overall Length (L) (mm) | shank diameter Ds (mm) | Class TAP Limit | Thread Length l (mm) | Under-head Length Ln (mm) | Shank square part K | Shank square part Lk |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 928.88 | 1 Piece(s) | 5 Day(s) | - | - | - | 7 | REG P3 | 24 | 39 | 5.5 | 8 | ||
฿ 1,109.20 | 1 Piece(s) | 5 Day(s) | - | - | - | 7 | REG P3 | 24 | 39 | 5.5 | 8 | ||
฿ 1,399.87 | 1 Piece(s) | 5 Day(s) | - | - | 150 | 7 | REG P3 | 24 | 39 | 5.5 | 8 | ||
฿ 722.04 | 1 Piece(s) | 5 Day(s) | M8 | - | - | 6.2 | REG P3 | 22 | 34 | 5 | 8 | ||
฿ 1,103.00 | 1 Piece(s) | 5 Day(s) | M8 | - | - | 6.2 | REG P3 | 22 | 34 | 5 | 8 | ||
฿ 1,209.30 | 1 Piece(s) | 5 Day(s) | M8 | - | 150 | 6.2 | REG P3 | 22 | 34 | 5 | 8 |
How can we improve?
How can we improve?