1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Dedicated Radius Insert For Mirror Ball, GRM Type, Large Radius Type

DJT MILLING CHIP

Dedicated Radius Insert For Mirror Ball, GRM Type, Large Radius Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,727.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Radius insert for shaping.
· Excellent surface roughness, enabling shortening of the polishing process.
· The radius shape makes the tool diameter larger than a ball end mill with the same radius size, which provides high main body rigidity and suppresses chattering during machining and allows for larger pick feeds to improve machining efficiency.
· High accuracy / high efficiency machining can be performed even on machines with low speed rotation.

Part Number
GRM-160-R50-DH102
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 3,727.15

DJT MILLING CHIP 2 Piece(s) 6 Day(s)

Loading...

  1. 1

Basic Information

Shape (initial letter of model number) Other work material High Hardness Material Dimensions/T(mm) 4
Dimensions/B(mm) 12 Material type DH102 Dimensions/φDc(mm) 16
Dimensions/R(mm) 5 Dimensions/C(mm) 1.1 R Precision(mm) ±0.012
Material PVD coating

Please check the type/dimensions/specifications of the part GRM-160-R50-DH102 in the Dedicated Radius Insert For Mirror Ball, GRM Type, Large Radius Type series.