1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TiN Straight Reamer TiN-SR

TiN Straight Reamer TiN-SR
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,196.15/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· TiN coating improves durability.
· Abundant range of sizes in 0.005 mm increments.

Part Number
TIN-SR3
TIN-SR3.05
TIN-SR3.06
TIN-SR3.025
TIN-SR3.5
TIN-SR3.19
TIN-SR3.26
TIN-SR3.27
TIN-SR3.28
TIN-SR3.34
TIN-SR3.47
TIN-SR3.51
TIN-SR3.93
TIN-SR3.99
TIN-SR3.995
TIN-SR4.005
TIN-SR4.01
TIN-SR4.03
TIN-SR4.015
TIN-SR4.035
TIN-SR4.4
TIN-SR4.5
TIN-SR4.45
TIN-SR4.56
TIN-SR4.97
TIN-SR4.99
TIN-SR4.855
TIN-SR4.885
TIN-SR5.005
TIN-SR5.01
TIN-SR5.02
TIN-SR5.03
TIN-SR5.07
TIN-SR5.1
TIN-SR5.8
TIN-SR5.9
TIN-SR5.26
TIN-SR5.35
TIN-SR5.43
TIN-SR5.44
TIN-SR5.45
TIN-SR5.46
TIN-SR5.47
TIN-SR5.88
TIN-SR5.93
TIN-SR5.97
TIN-SR5.98
TIN-SR5.105
TIN-SR6.005
TIN-SR6.02
TIN-SR6.015
TIN-SR6.2
TIN-SR6.5
TIN-SR6.6
TIN-SR6.9
TIN-SR6.98
TIN-SR7.02
TIN-SR7.035
TIN-SR7.1
TIN-SR7.2
TIN-SR7.3
TIN-SR7.5
TIN-SR7.96
TIN-SR7.98
TIN-SR8.005
TIN-SR8.01
TIN-SR8.04
TIN-SR8.015
TIN-SR8.5
TIN-SR8.6
TIN-SR9
TIN-SR9.97
TIN-SR10.005
TIN-SR10.01
TIN-SR10.04
TIN-SR10.015
TIN-SR10.025
TIN-SR11.005
TIN-SR11.03
TIN-SR11.05
TIN-SR11.2
TIN-SR12.02
TIN-SR12.1
TIN-SR12.97
TIN-SR13.005
TIN-SR13.01
TIN-SR13.02
TIN-SR13.015
TIN-SR14
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTool Diameter
(mm)
Groove Length
(mm)
Number of flutes
(Sheets)
Full length L
(mm)
Length under neck ℓ1
(mm)
Bite length T
(mm)
shank diameter

฿ 1,347.00

EIK HSS REAMERS 1 Piece(s) Same day -40672490.53 mm

฿ 1,744.00

EIK HSS REAMERS 1 Piece(s) 11 Day(s) -40672490.53 mm

฿ 1,744.00

EIK HSS REAMERS 1 Piece(s) 11 Day(s) 3.0640672490.53 mm

฿ 1,744.00

EIK HSS REAMERS 1 Piece(s) 11 Day(s) -40672490.53 mm

฿ 1,470.00

EIK HSS REAMERS 1 Piece(s) 11 Day(s) -40675490.53 mm

฿ 1,744.00

EIK HSS REAMERS 1 Piece(s) 11 Day(s) 3.1940675490.53 mm

฿ 1,744.00

EIK HSS REAMERS 1 Piece(s) 11 Day(s) 3.2640675490.53 mm

฿ 1,744.00

EIK HSS REAMERS 1 Piece(s) 11 Day(s) 3.2740675490.53 mm

฿ 1,744.00

EIK HSS REAMERS 1 Piece(s) 11 Day(s) 3.2840675490.53 mm

฿ 1,744.00

EIK HSS REAMERS 1 Piece(s) 11 Day(s) 3.3440675490.53 mm

฿ 1,744.00

EIK HSS REAMERS 1 Piece(s) 11 Day(s) 3.4740675490.53 mm

฿ 1,744.00

EIK HSS REAMERS 1 Piece(s) 11 Day(s) 3.5140675490.53 mm

฿ 1,465.97

EIK HSS REAMERS 1 Piece(s) 5 Day(s) 3.9340680500.54 mm

฿ 1,744.00

EIK HSS REAMERS 1 Piece(s) 11 Day(s) -40680500.54 mm

฿ 1,744.00

EIK HSS REAMERS 1 Piece(s) 11 Day(s) -40680500.54 mm

฿ 1,744.00

EIK HSS REAMERS 1 Piece(s) 11 Day(s) -40680500.54 mm

฿ 1,196.15

EIK HSS REAMERS 1 Piece(s) 5 Day(s) -40680500.54 mm

฿ 1,744.00

EIK HSS REAMERS 1 Piece(s) 11 Day(s) -40680500.54 mm

฿ 1,465.97

EIK HSS REAMERS 1 Piece(s) 9 Day(s) -40680500.54 mm

฿ 1,744.00

EIK HSS REAMERS 1 Piece(s) 11 Day(s) 4.03540680500.54 mm

฿ 1,470.00

EIK HSS REAMERS 1 Piece(s) 11 Day(s) -45685550.54 mm

฿ 1,470.00

EIK HSS REAMERS 1 Piece(s) 11 Day(s) -45685550.54 mm

฿ 1,744.00

EIK HSS REAMERS 1 Piece(s) 11 Day(s) -45685550.54 mm

฿ 1,744.00

EIK HSS REAMERS 1 Piece(s) 11 Day(s) 4.5645685550.54 mm

฿ 1,744.00

EIK HSS REAMERS 1 Piece(s) 11 Day(s) -45690550.54 mm

฿ 1,744.00

EIK HSS REAMERS 1 Piece(s) 11 Day(s) -45690550.54 mm

฿ 1,744.00

EIK HSS REAMERS 1 Piece(s) 11 Day(s) 4.85545690550.54 mm

฿ 1,744.00

EIK HSS REAMERS 1 Piece(s) 11 Day(s) 4.88545690550.54 mm

฿ 1,744.00

EIK HSS REAMERS 1 Piece(s) 11 Day(s) -45690550.54 mm

฿ 1,465.97

EIK HSS REAMERS 1 Piece(s) 5 Day(s) -45690550.54 mm

฿ 1,744.00

EIK HSS REAMERS 1 Piece(s) 11 Day(s) -45690550.54 mm

฿ 1,744.00

EIK HSS REAMERS 1 Piece(s) 11 Day(s) -45690550.54 mm

฿ 1,744.00

EIK HSS REAMERS 1 Piece(s) 11 Day(s) 5.0745690550.54 mm

฿ 1,470.00

EIK HSS REAMERS 1 Piece(s) 11 Day(s) -45690550.54 mm

฿ 1,470.00

EIK HSS REAMERS 1 Piece(s) 11 Day(s) -506100620.56 mm

฿ 1,470.00

EIK HSS REAMERS 1 Piece(s) 11 Day(s) -506100620.56 mm

฿ 1,744.00

EIK HSS REAMERS 1 Piece(s) 11 Day(s) 5.2645695570.54 mm

฿ 1,197.67

EIK HSS REAMERS 1 Piece(s) 5 Day(s) -45695570.54 mm

฿ 1,744.00

EIK HSS REAMERS 1 Piece(s) 11 Day(s) 5.4345695570.54 mm

฿ 1,744.00

EIK HSS REAMERS 1 Piece(s) 11 Day(s) 5.4445695570.54 mm

฿ 1,744.00

EIK HSS REAMERS 1 Piece(s) 11 Day(s) -45695570.54 mm

฿ 1,744.00

EIK HSS REAMERS 1 Piece(s) 11 Day(s) 5.4645695570.54 mm

฿ 1,744.00

EIK HSS REAMERS 1 Piece(s) 11 Day(s) 5.4745695570.54 mm

฿ 1,744.00

EIK HSS REAMERS 1 Piece(s) 11 Day(s) 5.88506100620.56 mm

฿ 1,744.00

EIK HSS REAMERS 1 Piece(s) 11 Day(s) 5.93506100620.56 mm

฿ 1,744.00

EIK HSS REAMERS 1 Piece(s) 11 Day(s) -506100620.56 mm

฿ 1,744.00

EIK HSS REAMERS 1 Piece(s) 11 Day(s) -506100620.56 mm

฿ 1,744.00

EIK HSS REAMERS 1 Piece(s) 11 Day(s) 5.10545695570.54 mm

฿ 2,062.00

EIK HSS REAMERS 1 Piece(s) 11 Day(s) -506100620.56 mm

฿ 2,062.00

EIK HSS REAMERS 1 Piece(s) 11 Day(s) -506100620.56 mm

฿ 2,062.00

EIK HSS REAMERS 1 Piece(s) 11 Day(s) -506100620.56 mm

฿ 1,744.00

EIK HSS REAMERS 1 Piece(s) 11 Day(s) -506100620.56 mm

฿ 1,744.00

EIK HSS REAMERS 1 Piece(s) 11 Day(s) -506100620.56 mm

฿ 1,744.00

EIK HSS REAMERS 1 Piece(s) 11 Day(s) -506100620.56 mm

฿ 1,744.00

EIK HSS REAMERS 1 Piece(s) 11 Day(s) -556105670.56 mm

฿ 2,062.00

EIK HSS REAMERS 1 Piece(s) 11 Day(s) -556105670.56 mm

฿ 2,179.00

EIK HSS REAMERS 1 Piece(s) 11 Day(s) -556105670.56 mm

฿ 2,179.00

EIK HSS REAMERS 1 Piece(s) 11 Day(s) 7.035556105670.56 mm

฿ 1,824.00

EIK HSS REAMERS 1 Piece(s) 11 Day(s) -556105670.56 mm

฿ 1,824.00

EIK HSS REAMERS 1 Piece(s) 11 Day(s) -556110680.56 mm

฿ 1,824.00

EIK HSS REAMERS 1 Piece(s) 11 Day(s) -556110680.56 mm

฿ 1,824.00

EIK HSS REAMERS 1 Piece(s) 11 Day(s) -556110680.56 mm

฿ 2,179.00

EIK HSS REAMERS 1 Piece(s) 11 Day(s) 7.96606115730.58 mm

฿ 2,179.00

EIK HSS REAMERS 1 Piece(s) 11 Day(s) -606115730.58 mm

฿ 2,577.00

EIK HSS REAMERS 1 Piece(s) 11 Day(s) -606115730.58 mm

฿ 2,577.00

EIK HSS REAMERS 1 Piece(s) 11 Day(s) -606115730.58 mm

฿ 1,778.47

EIK HSS REAMERS 1 Piece(s) 9 Day(s) 8.04606115730.58 mm

฿ 2,577.00

EIK HSS REAMERS 1 Piece(s) 11 Day(s) -606115730.58 mm

฿ 2,179.00

EIK HSS REAMERS 1 Piece(s) 11 Day(s) -6061207518 mm

฿ 2,179.00

EIK HSS REAMERS 1 Piece(s) 11 Day(s) -6061207518 mm

฿ 2,259.00

EIK HSS REAMERS 1 Piece(s) 11 Day(s) -6561258018 mm

฿ 2,930.00

EIK HSS REAMERS 1 Piece(s) 11 Day(s) 9.9770613085110 mm

฿ 3,205.00

EIK HSS REAMERS 1 Piece(s) 11 Day(s) -70613085110 mm

฿ 3,205.00

EIK HSS REAMERS 1 Piece(s) 11 Day(s) -70613085110 mm

฿ 3,205.00

EIK HSS REAMERS 1 Piece(s) 11 Day(s) 10.0470613085110 mm

฿ 2,470.04

EIK HSS REAMERS 1 Piece(s) 9 Day(s) -70613085110 mm

฿ 3,205.00

EIK HSS REAMERS 1 Piece(s) 11 Day(s) -70613085110 mm

฿ 3,604.00

EIK HSS REAMERS 1 Piece(s) 11 Day(s) 11.00575614090110 mm

฿ 3,604.00

EIK HSS REAMERS 1 Piece(s) 11 Day(s) 11.0375614090110 mm

฿ 3,604.00

EIK HSS REAMERS 1 Piece(s) 11 Day(s) 11.0575614090110 mm

฿ 3,125.00

EIK HSS REAMERS 1 Piece(s) 11 Day(s) -75614591110 mm

฿ 4,002.00

EIK HSS REAMERS 1 Piece(s) 11 Day(s) 12.0275615092112 mm

฿ 3,444.00

EIK HSS REAMERS 1 Piece(s) 11 Day(s) -75615092112 mm

฿ 4,002.00

EIK HSS REAMERS 1 Piece(s) 11 Day(s) 12.9780816098112 mm

฿ 4,355.00

EIK HSS REAMERS 1 Piece(s) 11 Day(s) 13.00580816098112 mm

฿ 4,355.00

EIK HSS REAMERS 1 Piece(s) 11 Day(s) 13.0180816098112 mm

฿ 4,355.00

EIK HSS REAMERS 1 Piece(s) 11 Day(s) 13.0280816098112 mm

฿ 4,355.00

EIK HSS REAMERS 1 Piece(s) 11 Day(s) 13.01580816098112 mm

฿ 3,799.00

EIK HSS REAMERS 1 Piece(s) 11 Day(s) -858165103112 mm

Loading...

  1. 1

Basic Information

Shank Type straight shank work material general steel / Cast Iron / Aluminum / Copper / Alloy Steel Coating Y/N Available
Groove Shape Straight Base Blade Y/N NA blade shape Right blade straight
Diameter tolerance(mm) 0 to +0.005 Coating Type TiN Chamfer angle 30°
Shank diameter tolerance h6 Tool Material Type High-Speed Steel Center 60° Concave