1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Carbide Solid Reamer Shank-Through Coolant CSGR-A (CSGR-A3)

EIK CARBIDE REAMERS

Carbide Solid Reamer Shank-Through Coolant CSGR-A (CSGR-A3)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· The cutting speed is approximately 2.5 times that of conventional coating reamers.
· The pinpoint lubrication improves the weld resistance and machined surface roughness

Part Number
CSGR-A3
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTool Diameter
(mm)
Groove Length
(mm)
Diameter tolerance
(mm)
Number of flutes
(Sheets)
Full length L
(mm)
Bite length T
(mm)
Neck length ℓ2
(mm)
shank diameter

฿ 7,327.78

EIK CARBIDE REAMERS 1 Piece(s) 6 Day(s) -- +0.002 to +0.00641000.5604 mm

Loading...

  1. 1

Basic Information

Shank Type End Mill Shank work material general steel / Quenched and tempered steel / Aluminum / Copper / Alloy Steel Coating Y/N Available
Groove Shape Straight Base Blade Y/N NA blade shape Right blade straight
Coating Type TiAlN Chamfer angle 30° Hole Type For Through Hole
Shank diameter tolerance h6 Tool Material Type Carbide Center 60° Concave

Please check the type/dimensions/specifications of the part CSGR-A3 in the Carbide Solid Reamer Shank-Through Coolant CSGR-A series.

Products with similar specification

Part Number
CSGR-A10.03
CSGR-A10.3
CSGR-A10.5
CSGR-A3.01
CSGR-A3.02
CSGR-A3.03
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipTool Diameter
(mm)
Groove Length
(mm)
Diameter tolerance
(mm)
Number of flutes
(Sheets)
Full length L
(mm)
Bite length T
(mm)
Neck length ℓ2
(mm)
shank diameter

฿ 12,987.64

1 Piece(s) 6 Day(s) -19 0 to +0.005613017110 mm

฿ 15,256.81

1 Piece(s) 6 Day(s) -19 +0.007 to +0.015615018612 mm

฿ 15,257.48

1 Piece(s) 6 Day(s) -19 +0.007 to +0.015615018612 mm

฿ 8,081.84

1 Piece(s) 6 Day(s) -- 0 to +0.00541000.5604 mm

฿ 8,081.84

1 Piece(s) 6 Day(s) -- 0 to +0.00541000.5604 mm

฿ 8,081.84

1 Piece(s) 6 Day(s) -- 0 to +0.00541000.5604 mm