1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Counterbore Straight Shank with Pilot ZCS

Counterbore Straight Shank with Pilot ZCS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,150.94/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· With pilot, meaning no eccentricity.
· The pilot is replaceable, and the diameter is changeable.
· Three flutes for excellent stability.
· Capable of heavy cutting.

Part Number
ZCS6X3
ZCS7X4
ZCS9X4.5
ZCS9X5.5
ZCS10X5.5
ZCS10X6
ZCS11X6.8
ZCS12X6.8
ZCS12X7.7
ZCS13X8.3
ZCS15X10.2
ZCS16X10.5
ZCS17X8.8
ZCS17X10.5
ZCS17X12
ZCS18X6.8
ZCS18X8.8
ZCS18X13
ZCS19X13
ZCS19X13.7
ZCS20X8.8
ZCS20X10.2
ZCS20X10.5
ZCS20X14
ZCS21X14
ZCS22X10.2
ZCS22X14
ZCS23X12
ZCS23X15
ZCS24X16
ZCS25X10.2
ZCS25X13
ZCS25X13.7
ZCS25X17
ZCS26X18
ZCS27X19
ZCS28X15
ZCS28X21
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Shipblade diameter
(mm)
Blade Length
(mm)
Overall Length
(mm)
shank diameter
(mm)
Guide Diameter
(mm)
Guide Length
(mm)
Guide shaft
(mm)

฿ 1,222.10

EIK SPECIAL CUTTERS 1 Piece(s) 6 Day(s) 615706352.5

฿ 1,222.34

EIK SPECIAL CUTTERS 1 Piece(s) 10 Day(s) 715706453

฿ 1,225.27

EIK SPECIAL CUTTERS 1 Piece(s) 10 Day(s) 9158084.553

฿ 1,225.33

EIK SPECIAL CUTTERS 1 Piece(s) 6 Day(s) 9158085.553

฿ 1,306.32

EIK SPECIAL CUTTERS 1 Piece(s) 10 Day(s) 101580105.584

฿ 1,150.94

EIK SPECIAL CUTTERS 1 Piece(s) 10 Day(s) 10158010684

฿ 1,215.45

EIK SPECIAL CUTTERS 1 Piece(s) 10 Day(s) 111580106.884

฿ 1,205.00

EIK SPECIAL CUTTERS 1 Piece(s) 10 Day(s) 122090106.8105

฿ 1,386.76

EIK SPECIAL CUTTERS 1 Piece(s) 6 Day(s) 122090107.7105

฿ 1,468.79

EIK SPECIAL CUTTERS 1 Piece(s) 8 Day(s) 132090128.3105

฿ 1,724.22

EIK SPECIAL CUTTERS 1 Piece(s) 10 Day(s) 15251051210.2105

฿ 2,011.16

EIK SPECIAL CUTTERS 1 Piece(s) 10 Day(s) 16251051210.5106

฿ 2,281.52

EIK SPECIAL CUTTERS 1 Piece(s) 6 Day(s) 1725110128.8106

฿ 2,298.89

EIK SPECIAL CUTTERS 1 Piece(s) 6 Day(s) 17251101210.5106

฿ 2,282.25

EIK SPECIAL CUTTERS 1 Piece(s) 6 Day(s) 17251101212106

฿ 2,646.18

EIK SPECIAL CUTTERS 1 Piece(s) 6 Day(s) 1825110126.8106

฿ 2,646.52

EIK SPECIAL CUTTERS 1 Piece(s) 10 Day(s) 1825110128.8106

฿ 2,647.52

EIK SPECIAL CUTTERS 1 Piece(s) 10 Day(s) 18251101213106

฿ 3,014.55

EIK SPECIAL CUTTERS 1 Piece(s) 10 Day(s) 19301151213106

฿ 3,014.75

EIK SPECIAL CUTTERS 1 Piece(s) 6 Day(s) 19301151213.7106

฿ 3,379.65

EIK SPECIAL CUTTERS 1 Piece(s) 10 Day(s) 2030120128.8106

฿ 3,379.92

EIK SPECIAL CUTTERS 1 Piece(s) 6 Day(s) 20301201210.2106

฿ 3,380.00

EIK SPECIAL CUTTERS 1 Piece(s) 6 Day(s) 20301201210.5106

฿ 3,380.93

EIK SPECIAL CUTTERS 1 Piece(s) 10 Day(s) 20301201214106

฿ 3,720.31

EIK SPECIAL CUTTERS 1 Piece(s) 10 Day(s) 21301201214106

฿ 4,032.74

EIK SPECIAL CUTTERS 1 Piece(s) 10 Day(s) 22301201210.2106

฿ 4,033.75

EIK SPECIAL CUTTERS 1 Piece(s) 6 Day(s) 22301201214106

฿ 4,351.48

EIK SPECIAL CUTTERS 1 Piece(s) 6 Day(s) 23351351212128

฿ 4,352.54

EIK SPECIAL CUTTERS 1 Piece(s) 6 Day(s) 23351351215128

฿ 4,692.77

EIK SPECIAL CUTTERS 1 Piece(s) 6 Day(s) 24351351216128

฿ 5,030.69

EIK SPECIAL CUTTERS 1 Piece(s) 6 Day(s) 25351351210.2128

฿ 5,031.55

EIK SPECIAL CUTTERS 1 Piece(s) 6 Day(s) 25351351213128

฿ 5,031.78

EIK SPECIAL CUTTERS 1 Piece(s) 6 Day(s) 25351351213.7128

฿ 5,033.11

EIK SPECIAL CUTTERS 1 Piece(s) 6 Day(s) 25351351217128

฿ 5,451.56

EIK SPECIAL CUTTERS 1 Piece(s) 6 Day(s) 26351351218128

฿ 5,844.12

EIK SPECIAL CUTTERS 1 Piece(s) 6 Day(s) 27351351219128

฿ 6,240.34

EIK SPECIAL CUTTERS 1 Piece(s) 6 Day(s) 28401501215128

฿ 6,243.18

EIK SPECIAL CUTTERS 1 Piece(s) 6 Day(s) 28401501221128

Loading...

  1. 1

Basic Information

Number of flutes 3 Material High-Speed Steel Blade diameter tolerance 0 to +0.2 mm
blade shape Right blade, right torsion Torsion Angle degree 12° Shank tolerance h7
Guide Diameter Tolerance -0.05 to 0 mm