1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Hataya Limited Airmac II

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Hataya Limited Airmac II
  • Hataya Limited Airmac II
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 11,771.35/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Pull out slowly, and do not pull out forcibly past the yellow stop mark. Do not allow electrical wires or hoses to wind up without holding on to them as this can be dangerous. As there is a spring built in, do not disassemble, even in the case of malfunction.

Product Description

[Features]
· New type with superior maintainability where hose is easy to replace and does not require disassembly.
· High-capacity design that enables smooth roll up of 3/8" hose: expanded 21 mm in height, 24 mm in width and 11 mm in depth from conventional product for increased capacity
· Weight reduction of approximately 15%.
· Uses a 3/8" hose for primary-side input hose.
· Can pivot up to a maximum of 130 degrees, and can also be fixed in place.
· Can be installed on ceilings, pillars and wall surfaces.
· Rubber stopper for wind-up prevention: position can be adjusted by loosening the screw.
· Brake mechanism: the hose can be pulled out and stopped at any arbitrary length needed. Pulling the cord automatically winds it up for storage. When the pull cord is let go, it stops at that position.
[Accessories]
· Primary-side hose (1 m), hose opening rings, plug couplers, set of installation fittings

Part Number
ADS2-B102
ADS2-B103
ADT2-B102
ADT2-B103
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDetails Type Hose I.D.
(mm)
Hose outer diameter
(mm)
Mounting bracket secondary side JAN Code Hose material Mass
(kg)
Inner capacity

฿ 11,771.35

WORK LIGHTS 1 Piece(s) 31 Day(s) Soft hose type with brake6.5101/4" one-touch rotary nut with coupler 4930510316109Knitted fiber reinforced 1B braided soft elastomer resin4.71 unit

฿ 15,585.90

WORK LIGHTS 1 Piece(s) 31 Day(s) Soft hose type with brake8.512.53/8" one-touch rotary nut with coupler 4930510316116Knitted fiber reinforced 1B braided soft elastomer resin5.01 unit

฿ 13,565.33

WORK LIGHTS 1 Piece(s) 31 Day(s) Anti-sputtering hose type with brake6.5101/4" one-touch rotary nut with coupler 4930510316086Knitted fiber reinforced 1B braid internal: urethane, external: flame resistant PVC4.61 unit

฿ 16,173.78

WORK LIGHTS 1 Piece(s) 31 Day(s) Anti-sputtering hose type with brake8.5123/8" one-touch rotary nut with coupler 4930510316093Knitted fiber reinforced 1B braid internal: urethane, external: flame resistant PVC4.91 unit

Loading...

  1. 1

Basic Information

Normal Operating Pressure(Mpa) 1.5 Hose overall length(m) 10 Mounting bracket primary side With 3/8" plug coupler (includes hose with internal diameter 8.5 mm × 1 m)
Inner capacity 1 unit