1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Insert For DoOcto/DoQuad TAN07/TAN07-W Type, SNMU/SNHU1706 Type

Insert For DoOcto/DoQuad TAN07/TAN07-W Type, SNMU/SNHU1706 Type
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 789.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Square double face specification

Part Number
SNHU1706ANPR-MJ-AH140
SNHU1706ANPR-MJ-AH725
SNHU1706ANTR-ML-AH120
SNMU1706ANPR-MJ-AH140
SNMU1706ANPR-MJ-AH725
SNMU1706ANTR-ML-AH120
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipWork Material Material Type Precision

฿ 947.00

TGY MILLING INSERTS 10 Piece(s) 40 Day(s) SteelAH140H

฿ 947.00

TGY MILLING INSERTS 10 Piece(s) 40 Day(s) Steel / Cast IronAH725H

฿ 947.00

TGY MILLING INSERTS 10 Piece(s) 40 Day(s) Cast IronAH120H

฿ 789.00

TGY MILLING INSERTS 10 Piece(s) 40 Day(s) SteelAH140M

฿ 789.00

TGY MILLING INSERTS 10 Piece(s) 40 Day(s) Steel / Cast IronAH725M

฿ 789.00

TGY MILLING INSERTS 10 Piece(s) 40 Day(s) Cast IronAH120M

Loading...

  1. 1

Basic Information

Shape (First Character in Model Number) S (Square) Clearance Angle N (0°) No. of Usable Corners 8
Grade Classification Coating Honing Available Size A(mm) 17.3
Size B(mm) 4.4 Dimension T(mm) 6.98 Dimension rε(mm) 0.8
No. of Units Ordered(Pcs) 10